Product Number: 7785E
7785E - Triax 14, 11 AWG Str BC, Double BC Braids, PVC Jkt
Triax 14, 11 AWG (7x21) Stranded Bare Copper Conductor, PE Insulation, 80% Bare Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Analog Video; Interconnect camera to CCU (camera control unit) |
---|
Construction Details
Series Type |
Triax 8/11/14 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 12 AWG | Stranded | 2.2 in | BC - Bare Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 9.7 mm (0.38 in) |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 80% |
Inner Jacket
Material | Nom. Diameter |
---|---|
PE - Polyethylene | 11.9 mm (0.469 in) |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 14.5 mm |
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.4 dB/100m |
10 MHz | 1.3 dB/100m |
20 MHz | 1.7 dB/100m |
40 MHz | 2.5 dB/100m |
50 MHz | 2.8 dB/100m |
60 MHz | 3.1 dB/100m |
100 MHz | 4.2 dB/100m |
270 MHz | 7 dB/100m |
300 MHz | 7.6 dB/100m |
540 MHz | 10.1 dB/100m |
1000 MHz | 14.3 dB/100m |
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|---|
6.4 Ohm/km (2.0 Ohm/1000ft) | 4.1 Ohm/km (1.2 Ohm/1000ft) | 55 pF/m (17 pF/ft) | 75 Ohm | 81% | |
5.7 Ohm/km (1.7 Ohm/1000ft) |
Screening
Frequency | Min. Screening Attenuation |
---|---|
30 - 850 MHz | 75 dB |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +70°C | -40°C To +70°C |
Bend Radius
Stationary Min. |
---|
150 mm (5.9 in) |
Max. Pull Tension |
550 N (120 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum) |
---|---|
European Directive Compliance |
EU CE Mark |
History
Update and Revision |
Revision Number: 0.240 Revision Date: 07-29-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.240 Revision Date: 07-29-2024 |
---|