Product Number: 8262
Mil-Spec Coax, 50 Ohm, RG-58, 20 AWG Str TC, 95% TC Braid, PVC Jkt, Commercial Non-QPL
Mil-Spec Coax, 50 Ohm, RG-58, 20 AWG (19x33) Tinned Copper Conductor, PE Insulation, 95% Tinned Copper Braid Shield, PVC Jacket (Non-Contaminating), Commercial, non-QPL
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
58 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
20 AWG | 19x33 | 0.035 in | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.115 in (2.92 mm) | White |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.195 in (4.95 mm) |
Overall Cable Diameter (Nominal) |
0.195 in (4.95 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.4 dB/100ft |
10 MHz | 1.4 dB/100ft |
50 MHz | 3.3 dB/100ft |
100 MHz | 4.9 dB/100ft |
200 MHz | 7.3 dB/100ft |
400 MHz | 11.5 dB/100ft |
700 MHz | 17.0 dB/100ft |
900 MHz | 20.0 dB/100ft |
1000 MHz | 21.5 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
50 MHz | 300 W |
100 MHz | 200 W |
400 MHz | 90 W |
1,000 MHz | 55 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
10.8 Ohm/1000ft | 4.1 Ohm/1000ft (13 Ohm/km) | 30.8 pF/ft (101 pF/m) | 50 Ohm | 66% |
Voltage
Voltage Rating |
---|
1400 V (Mil-Spec) |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +85°C |
Bend Radius
Installation Min. |
---|
2 in (51 mm) |
Max. Pull Tension |
42 lbs (19 kg) |
---|---|
Bulk Cable Weight |
24 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor - Aerial, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
CPR Compliance |
CPR Euroclass: Eca |
Military Compliance |
Commercial, non-QPL product (M17/155-00001) |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.529 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.529 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8262 010500 | Black | Reel | 500 ft | 612825197423 | C |
8262 010U500 | Black | UnReel | 500 ft | 612825358114 | |
8262 0101000 | Black | Reel | 1,000 ft | 612825197454 | C |
8262 010U1000 | Black | UnReel | 1,000 ft | 612825197430 |