Product Number: 89880

50Ω, #12 Sol BC, FFEP Ins, Duobond IV® quad shield, PVDF Jkt, CMP

Ethernet 50 Ω 10BASE5, 12 AWG solid bare copper conductor, foam FEP insulation, Overall Duobond® II+Tinned Copper Braid (90%)+Duofoil®+Tinned Copper Braid(90%) Shield, fluorocopolymer jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Thick Ethernet (IEEE 802.3 10BASE5)

Conductor

Size Stranding Nom. Diameter Material
12 AWG Solid 0.086 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.245 in (6.22 mm) Clear

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Tinned Copper (TC) 90%
3 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
4 Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.365 in (9.27 mm)

Overall Cable Diameter (Nominal)

0.365 in (9.27 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.18 dB/100ft
5 MHz 0.37 dB/100ft
10 MHz 0.52 dB/100ft
50 MHz 1.15 dB/100ft
100 MHz 1.65 dB/100ft
200 MHz 2.45 dB/100ft
400 MHz 3.80 dB/100ft
700 MHz 5.60 dB/100ft
900 MHz 6.80 dB/100ft
1000 MHz 7.20 dB/100ft

Power Rating

Frequency Max. Power Rating
1 MHz 15,900 W
5 MHz 6,928 W
10 MHz 4,802 W
50 MHz 1,992 W
100 MHz 1,344 W
200 MHz 900 W
400 MHz 602 W
700 MHz 438 W
900 MHz 382 W
1,000 MHz 361 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
1.4 Ohm/1000ft 1.5 Ohm/1000ft (4.9 Ohm/km) 26.0 pF/ft (85.3 pF/m) 50 Ohm 78%

Voltage

UL Voltage Rating Voltage Rating
300 V (CMP) 600 V

Temperature

UL Temperature Operating
150°C -25°C to +150°C

Bend Radius

Installation Min.
6.0 in (150 mm)

Max. Pull Tension

255 lbs (116 kg)

Bulk Cable Weight

137 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CL2P, CMP

CEC / C(UL) Compliance

CMP

IEEE Compliance

IEEE 802.3 10Base5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

DEC Part No. 17-00324-00

Non-Plenum Number

9880

Notes

Ring-band stripes every 2.5 meters to aid users in tap placement.

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
89880 0031000 Orange Reel 1,000 ft 612825221364 C
89880 0031640 Orange Reel 1,640 ft 612825221371 C Z