Product Number: URM202

URM202 - Uni-Radio Coax, 75 Ohm, M202 Type, 23 AWG Stranded BC, 57% BC Braid, PVC Jkt

Uni-Radio Coax, 75 Ohm, M202 Type, 23 AWG Stranded Bare Copper Conductor, PE Insulation, 57% Bare Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Standard analog video

Series Type

UR Series

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 22 AWG Stranded 0.75 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 3.25 mm (0.128 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 57%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 5.1 mm

Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 20 dB
30 - 470 MHz 20 dB
470 - 1000 MHz 18 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
100 MHz 11 dB/100m
200 MHz 16 dB/100m
500 MHz 27 dB/100m
900 MHz 40 dB/100m

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
54 Ohm/km (16 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 81%

Voltage

Voltage Rating
2400 V DC / 1200 V RMS

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
26 mm (1.0 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

CENELEC Compliance

EN 50289

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.202 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.202 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
URM202.10200 Black Reel 200 m 8719605110916
URM202.11200 Gray Reel 200 m 8719605110923
URM202.12200 White Reel 200 m 8719605110930

Resources

Resources