Product Number: 735A1

DS-3 and DS-4, 735* Series, #26-1 SPC Coax, CMR/CMG

26 AWG solid .016" (.40mm) silver-plated copper conductor(s), foam HDPE insulation, Beldfoil®; tinned copper braid shield (95% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
26 Solid SCCS - Silvered Copper Covered Steel 0.016 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.077 in

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Bi-Laminate (Alum+Poly) Beldfoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.129 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
41 Ohm/1000ft 41 Ohm/1000ft 5.3 Ohm/1000ft 5.3 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
17.7 pF/ft

Inductance

Nominal Inductance
0.19 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
15-90 dB 30 dB

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.34 ns/ft 76%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
1 MHz 0.6 dB/100ft
1.024 MHz 0.61 dB/100ft
4.224 MHz 1.1 dB/100ft
5 MHz 1.2 dB/100ft
10 MHz 1.7 dB/100ft
17.184 MHz 2.2 dB/100ft
22.368 MHz 2.5 dB/100ft
25.92 MHz 2.7 dB/100ft
44.736 MHz 3.6 dB/100ft
50 MHz 3.8 dB/100ft
69.632 MHz 4.5 dB/100ft
77.76 MHz 4.8 dB/100ft
100 MHz 5.5 dB/100ft
200 MHz 7.8 dB/100ft

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-40°C To +75°C

Bulk Cable Weight

12 lbs/1000ft

Max. Pull Tension

25 lbs

Min. Bend Radius/Minor Axis

1.25 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

CPR Euroclass

Eca

RG Type

Mini 59

Environmental Space

Indoor - Riser

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1666 Vertical Shaft

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Plenum Number

735A1P

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
735A1 008500 Gray Reel 500 ft 612825184720
735A1 0081000 Gray Reel 1,000 ft 612825184676