Product Number: RMH1C4

RailTuff™ Medium wall single core cable EN 50264-3-1 1800V MM 1 Core 4 mm² Str TC, XLPO Ins, XLPO Jacket

RailTuff™ Medium wall single core cable EN 50264-3-1 1800V MM 1 Core 4 mm² Stranded Tinned Copper, XLPO Insulation, XLPO Sheathed Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

For use in electric appliances as well as internal wiring of control panels in rail vehicles as fixed wiring, or wiring where limited flexing in operation is encountered. Typical uses are lighting circuits powered by accumulators, equipment control and monitoring circuit, auxiliary and electric heating circuits.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 1 4 mm² 52x0.295 mm Class 5 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE 1.3 mm (0.051 in) 5.2 mm (0.20 in) White
XLP, XLPO, XLPE Black

Outer Jacket

Material Nom. Thickness
XLP, XLPO, XLPE 0.8 mm (0.031 in)

Overall Cable Diameter (Nominal)

6.95 ± 0.25 mm

Table Notes

Dielectric strength on core in water for 1 hour (kVac): ≧ 10, D.C. stability at 4.5kVdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown

Voltage

Voltage Rating Breakdown Voltage
1800/3000V 6.5kVac/5min

Temperature

Operating
-40°C to +90°C

Bend Radius

Stationary Min. Installation Min.
28 mm (1.1 in) 21 mm (0.83 in)

Bulk Cable Weight

83.0 kg/km (55.8 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50264-3-1, EN 45545-2

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = HCI+HBr ≤ 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

TJ/CL 313

Notes

EMEA PN: RMH1C4;

Update and Revision

Revision Number: 0.30 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.30 Revision Date: 07-05-2024