Product Number: 30806

Lead Wire, #6 Str TC, Silicone Ins, Fiber Glass Jkt, AWM 3125

Rubber Lead Wire, 6AWG (84x25) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3125 CSA SEW-2 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications

Conductor

AWG Stranding Material No. of Conductors
6 84x25 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness Min. Average Wall Thickness
Silicone Rubber 0.063 in 0.06 in

Outer Jacket

Material Nominal Diameter
Lacquered Glass Braid Covering 0.368 in

Conductor DCR

Nominal Conductor DCR
0.40 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient Single conductor in free air @ 30ºC: 165 A

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

200°C

Operating Temperature Range

-70°C To +200°C

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

142 lbs/1000ft

Min. Bend Radius/Minor Axis

1.48 in

UL AWM Style Compliance

AWM 3125

CSA Rating

600 V, 200°C

CSA Type

SEW-2

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

Horizontal

CSA Flammability

FT1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
30806 010100 Black Reel 100 ft 612825140597
30806 010500 Black Reel 500 ft 612825140610
30806 0102000 Black Reel 2,000 ft 612825140603
30806 009100 White Reel 100 ft 612825140573
30806 009500 White Reel 500 ft 612825140580