Product Number: 30830

Lead Wire, #3/0 Str TC, Silicone Ins, Fiber Glass Jkt, AWM 3126

Rubber Lead Wire, 3/0AWG (630x26) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3126 CSA SEW-2 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications

Conductor

AWG Stranding Material No. of Conductors
3/0 630x26 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
Silicone Rubber 0.08 in

Outer Jacket

Material Nominal Diameter
Lacquered Glass Braid Covering 0.795 in

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

200°C

Operating Temperature Range

-70°C To +200°C

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

724 lbs/1000ft

Min. Bend Radius/Minor Axis

3.18 in

UL AWM Style Compliance

AWM 3126

CSA Rating

600 V, 200°C

CSA Type

SEW-2

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

Horizontal

CSA Flammability

FT1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Notes

Exact strand count may vary.

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
30830 009250 White Reel 250 ft 612825140870