Product Number: 31502

Lead Wire, #2 Str TC, Neoprene Ins, AWM 3048

Low Temp Rubber Lead Wire, 2 AWG (163x24) Tinned Copper, Neoprene Insulation, AWM 3048 600V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, oil resistance applications, motor lead systems

Conductor

AWG Stranding Material No. of Conductors
2 163x24 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
Neoprene 0.068 in

Voltage

UL Voltage Rating
600 V RMS

Non-UL Temp Rating

90°C

UL Temp Rating

90°C

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Min. Bend Radius/Minor Axis

1.82 in

UL AWM Style Compliance

AWM 3048

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Notes

Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Update and Revision

Revision Number: 0.174 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.174 Revision Date: 05-31-2024