Product Number: 31504
Lead Wire, #4 Str TC, Neoprene Ins, AWM 3048
Low Temp Rubber Lead Wire, 4AWG (105x24) Tinned Copper, Neoprene Insulation, AWM 3048 600V 90C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
internal wiring of appliances, oil resistance applications, motor lead systems |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
4 | 105x24 | TC - Tinned Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
Neoprene | 0.399 in | 0.063 in |
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
600 V RMS |
Temperature Range
Non-UL Temp Rating |
90°C |
---|---|
UL Temp Rating |
90°C |
Operating Temperature Range |
-30°C to +90°C |
Mechanical Characteristics
Recommended Max Baking Cycles |
24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C) |
---|---|
Bulk Cable Weight |
188 lbs/1000ft |
Min. Bend Radius/Minor Axis |
1.6 in |
Standards
UL AWM Style Compliance |
AWM 3048 |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
600 V RMS |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
---|
Product Notes
Notes |
Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C) |
---|
History
Update and Revision |
Revision Number: 0.399 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.399 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
31504 010250 | Black | Reel | 250 ft | 612825142102 |