Product Number: 31508

Lead Wire, #8 Str TC, Neoprene Ins, AWM 3048

Low Temp Rubber Lead Wire, 8AWG (84x27) Tinned Copper, Neoprene Insulation, AWM 3048 600V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, oil resistance applications, motor lead systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 8 AWG 84x27 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
Neoprene 0.062 in (1.6 mm) 0.285 in (7.24 mm)

Overall Cable Diameter (Nominal)

0.285 in (7.24 mm)

Electricals

Nom. Conductor DCR Max. Current
0.708 Ohm/1000ft 88 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (AWM 3048)

Temperature

UL Temperature Operating
90°C -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
2.85 in (72.4 mm) 2.85 in (72.4 mm)

Max. Pull Tension

210 lbs (95 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Bulk Cable Weight

85 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65, Product Lens™

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3048

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

Separator Material over Conductor: Y, Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Update and Revision

Revision Number: 0.489 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.489 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
31508 010500 Black Reel 500 ft 612825142133 C F
31508 002500 Red Reel 500 ft 612825142126 C F