Product Number: 34403

Lead Wire, #3 Str TC, CSPE Ins, AWM 3192

Low Temp Rubber Lead Wire, 3AWG (133x24) Tinned Copper, CSPE Insulation, AWM 3192 CSA TYPE CL1052 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 3 133x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
CSPE - Chlorosulphonated Polyethylene 0.066 in (1.7 mm) 0.438 in (11.1 mm)

Overall Cable Diameter (Nominal)

0.438 in (11.1 mm)

Voltage

UL Voltage Rating
600 V RMS (UL AWM 3192), 300 V RMS (CSA CL1052)

Temperature

UL Temperature Operating
150°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
1.76 in (44.7 mm) 1.76 in (44.7 mm)

Max. Pull Tension

678 lbs (308 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C)

Bulk Cable Weight

226 lbs/1000ft

Sustainability

CA Prop 65

AWM Compliance

AWM 3192

CEC / C(UL) Compliance

CL-1052

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
34403 010500 Black Reel 500 ft 612825143710 C F