Product Number: 34404

Lead Wire, #4 Str TC, CSPE Ins, AWM 3192

Low Temp Rubber Lead Wire, 4AWG (133x24) Tinned Copper, CSPE Insulation, AWM 3192 CSA TYPE CL1052 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 4 AWG 105x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
CSPE - Chlorosulphonated Polyethylene 0.063 in (1.6 mm) 0.399 in (10.1 mm)

Overall Cable Diameter (Nominal)

0.399 in (10.1 mm)

Electricals

Nom. Conductor DCR Max. Current
0.279 Ohm/1000ft 174.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
600 V (AWM 3192) 300 V (CSA CL-1052)

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
3.99 in (101 mm) 3.99 in (101 mm)

Max. Pull Tension

532 lbs (241 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C)

Bulk Cable Weight

184 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Oil Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3192

CEC / C(UL) Compliance

CL-1052

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.496 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.496 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
34404 010100 Black Reel 100 ft 612825143727
34404 010250 Black Reel 250 ft 612825143734 C F
34404 010500 Black Reel 500 ft 612825143741 C F