Product Number: 35608

Lead Wire, #8 Str TC, XLPO Ins, AWM 3195

Rubber Lead Wire, 8AWG (133x29) Tinned Copper, XLPO Insulation, AWM 3195 CSA TYPE CL1251 600V 125C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances

Conductor

Size Stranding Material
8 AWG 133x29 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
XLP, XLPO, XLPE (Thermoset) 0.048 in (1.2 mm) 0.263 in (6.68 mm)

Overall Cable Diameter (Nominal)

0.263 in (6.68 mm)

Electricals

Nom. Conductor DCR
0.65 Ohm/1000ft (2.1 Ohm/km)

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
125°C

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Bulk Cable Weight

74 lbs/1000ft (110 kg/km)

Sustainability

CA Prop 65

AWM Compliance

AWM 3195

CEC / C(UL) Compliance

CL-1251

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.333 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.333 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
35608 0102000 Black Reel 2,000 ft 612825144922 C F
35608 0092000 White Reel 2,000 ft 612825144915 C F