Product Number: 37530

Lead Wire, #3/0 Str TC, EPDM Ins, AWM 3499

Rubber Lead Wire, 3/0AWG (630x26) Tinned Copper, EPDM Insulation, AWM 3499 7500V 150C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

internal wiring of appliances, high voltage and high temperature applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 3/0 AWG 630x26 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.137 in (3.48 mm) 0.813 in (20.7 mm)

Overall Cable Diameter (Nominal)

0.813 in (20.7 mm)

Electricals

Nom. Conductor DCR Max. Current
0.0724 Ohm/1000ft 460.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
7500 V (AWM 3499)

Temperature

UL Temperature Operating
150°C -55°C To +150°C

Bend Radius

Stationary Min. Installation Min.
8.13 in (207 mm) 8.13 in (207 mm)

Max. Pull Tension

2178 lbs (987.9 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C)

Bulk Cable Weight

700 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3499

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Exact strand count may vary. Separator material over conductor.

Update and Revision

Revision Number: 0.476 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.476 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
37530 01050 Black Reel 50 ft 612825147398 C
37530 010250 Black Reel 250 ft 612825147381 C F