38016

UL Type PV Wire, #16 Str TC, XLPO Ins, 600V PV 90C Dry/Wet

...
UL Type PV Wire, 16AWG (26x30) Tinned Copper, XLPO Insulation, 600V PV 90C Dry/Wet SUN RES
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC.

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Conductors
16 26x30 TC - Tinned Copper 1

Conductor Count

1

Insulation
Material Nominal Diameter Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.191 in 0.063 in

Table Notes

Paper Tape Separator

Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
3.7 Ohm/1000ft
Current
Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient 24 Amps Single Conductor in Free Air
Voltage
UL Voltage Rating
600 V
Temperature Range

UL Temp Rating

90°C

Operating Temperature Range

-40°C To +90°C

Mechanical Characteristics

Bulk Cable Weight

22 lbs/1000ft

Max. Pull Tension

34 lbs

Min. Bend Radius/Minor Axis

1.875 in

Standards

UL AWM Style Compliance

N/A

Military Compliance

N/A

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.374 Revision Date: 05-05-2023

Part Numbers
Item # Color Put-Up Type Length UPC
38016 0105000 Black Reel 5,000 ft 612825147510