Product Number: 39118

Lead Wire, #18 Str TC, PPO Ins, AWM 11028

Low Temp Plastic Lead Wire, 18AWG (16x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 16x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PPO - Polyphenylene Oxide 0.012 in (0.30 mm) 0.069 in (1.8 mm)

Overall Cable Diameter (Nominal)

0.069 in (1.8 mm)

Electricals

Nom. Conductor DCR Max. Current
6.5 Ohm/1000ft Single conductor in free air @ 30ºC: 20 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
105°C -40°C To +105°C Dry

Bend Radius

Stationary Min. Installation Min.
0.69 in (18 mm) 0.69 in (18 mm)

Max. Pull Tension

16 lbs (7.3 kg)

Bulk Cable Weight

6 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 11028

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

Halogen-free.

Update and Revision

Revision Number: 0.492 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.492 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
39118 010100 Black Reel 100 ft 612825149446 C
39118 0101000 Black Reel 1,000 ft 612825149453 C
39118 0105000 Black Reel 5,000 ft 612825149460 C Z
39118 013100 Blue, Dark Reel 100 ft 612825149477 C
39118 0131000 Blue, Dark Reel 1,000 ft 612825149484 C
39118 0135000 Blue, Dark Reel 5,000 ft 612825149491 C Z
39118 001100 Brown Reel 100 ft 612825149200 C
39118 0011000 Brown Reel 1,000 ft 612825149217 C
39118 0015000 Brown Reel 5,000 ft 612825149224 C Z
39118 008100 Gray Reel 100 ft 612825149385 C
39118 0081000 Gray Reel 1,000 ft 612825149392 C
39118 0085000 Gray Reel 5,000 ft 612825149408 C Z
39118 005100 Green, Dark Reel 100 ft 612825149323 C
39118 0051000 Green, Dark Reel 1,000 ft 612825149330 C
39118 0055000 Green, Dark Reel 5,000 ft 612825149347 C Z
39118 189100 Green, Yellow Stripe Reel 100 ft 612825149507
39118 1891000 Green, Yellow Stripe Reel 1,000 ft 612825149514
39118 1895000 Green, Yellow Stripe Reel 5,000 ft 612825149521 C Z
39118 003100 Orange Reel 100 ft 612825149262 C
39118 0031000 Orange Reel 1,000 ft 612825149279 C
39118 0035000 Orange Reel 5,000 ft 612825149286 C Z
39118 002100 Red Reel 100 ft 612825149231 C
39118 0021000 Red Reel 1,000 ft 612825149248 C
39118 0025000 Red Reel 5,000 ft 612825149255 C Z
39118 007100 Violet Reel 100 ft 612825149354 C
39118 0071000 Violet Reel 1,000 ft 612825149361 C
39118 0075000 Violet Reel 5,000 ft 612825149378 C Z
39118 009100 White Reel 100 ft 612825149415 C
39118 0091000 White Reel 1,000 ft 612825149422 C
39118 0095000 White Reel 5,000 ft 612825149439 C Z
39118 004100 Yellow Reel 100 ft 612825149293 C
39118 0041000 Yellow Reel 1,000 ft 612825149309 C
39118 0045000 Yellow Reel 5,000 ft 612825149316 C Z