Lead Wire, #20 Str SPC, TFE Ins, AWM 1180
Suitable Applications |
high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 20 AWG | 19x32 | SC - Silvered Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.015 in (0.38 mm) | 0.068 in (1.7 mm) |
Overall Cable Diameter (Nominal) |
0.068 in (1.7 mm) |
---|
Nom. Conductor DCR | Max. Current |
---|---|
4.0 Ohm/1000ft | Mil-Std-975M Table 3.16 (single wire): 6.5 A |
UL Voltage Rating |
---|
300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5) |
UL Temperature | Operating |
---|---|
200°C | -70°C To +200°C |
Stationary Min. | Installation Min. |
---|---|
0.68 in (17 mm) | 0.68 in (17 mm) |
Max. Pull Tension |
16 lbs (7.3 kg) |
---|---|
Bulk Cable Weight |
6 lbs/1000ft |
Environmental Suitability |
Indoor, Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
VW-1 |
AWM Compliance |
AWM 1180 |
NEMA Compliance |
HP3 |
Military Compliance |
MIL-W-16878/5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision |
Revision Number: 0.467 Revision Date: 01-20-2023 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83027 010500 | Black | ||||
83027 010100 | Black | Reel | 100 ft | 612825354543 | |
83027 0101000 | Black | Reel | 1,000 ft | 612825399520 | S W |
83027 006100 | Blue, Light | Reel | 100 ft | 612825354482 | |
83027 0061000 | Blue, Light | Reel | 1,000 ft | 612825399513 | S W |
83027 001100 | Brown | Reel | 100 ft | 612825354727 | |
83027 008100 | Gray | ||||
83027 005100 | Green, Dark | Reel | 100 ft | ||
83027 0051000 | Green, Dark | Reel | 1,000 ft | S W | |
83027 0031000 | Orange | S W | |||
83027 003100 | Orange | Reel | 100 ft | 612825354635 | |
83027 002100 | Red | Reel | 100 ft | 612825354758 | |
83027 0021000 | Red | Reel | 1,000 ft | 612825354505 | S W |
83027 007100 | Violet | Reel | 100 ft | ||
83027 0071000 | Violet | Reel | 1,000 ft | S W | |
83027 009100 | White | Reel | 100 ft | 612825354499 | |
83027 0091000 | White | Reel | 1,000 ft | 612825354512 | S W |
83027 0041000 | Yellow | S W | |||
83027 004100 | Yellow | Reel | 100 ft | 612825354475 |