Product Number: 8910

Lead Wire, #10 Str TC, PVC Ins, AWM 1015 AWM 1230

Low Temp Plastic Lead Wire, 10AWG (105x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire

Conductor

AWG Stranding Material No. of Conductors
10 105x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.176 in 0.033 in

Voltage

UL Voltage Rating
600 V RMS

Non-UL Temp Rating

105°C

UL Temperature Rating

105°C

Operating Temperature Range

-30°C To +105°C

Bulk Cable Weight

44.1 lbs/1000ft

Minimum Minor Axis Bend Radius

0.71 in

NEC Articles

Article 310

NEC/(UL) Compliance

MTW or TW

UL AWM Style Compliance

AWM 1015, AWM 1230

CSA Rating

600 V, 105°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I A/B or TEW

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

600 V RMS

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.367 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.367 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8910 010500 Black Reel 500 ft 612825218258
8910 0102000 Black Reel 2,000 ft 612825218241
8910 013500 Blue, Dark Reel 500 ft 612825218289
8910 0012000 Brown Reel 2,000 ft 612825218043
8910 005500 Green, Dark Reel 500 ft 612825218159
8910 002500 Red Reel 500 ft 612825218098
8910 009500 White Reel 500 ft 612825218197