Product Number: 8916

Lead Wire, #14 Str TC, PVC Ins, AWM 1015 AWM 1230

Low Temp Plastic Lead Wire, 14AWG (41x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 14 AWG 41x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.138 in (3.51 mm)

Overall Cable Diameter (Nominal)

0.138 in (3.51 mm)

Electricals

Nom. Conductor DCR Max. Current
2.7 Ohm/1000ft Single conductor in free air @ 30ºC: 39 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
1.38 in (35.1 mm) 1.38 in (35.1 mm)

Max. Pull Tension

51 lbs (23 kg)

Bulk Cable Weight

19 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 310, MTW or TW

AWM Compliance

AWM 1015, AWM 1230, CSA AWM I A/B

CEC / C(UL) Compliance

TEW

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.500 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.500 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8916 010100 Black Reel 100 ft 612825218869
8916 010500 Black Reel 500 ft 612825218883
8916 0104000 Black Reel 4,000 ft 612825218876 C
8916 013100 Blue, Dark Reel 100 ft 612825218913
8916 013500 Blue, Dark Reel 500 ft 612825218920
8916 001100 Brown Reel 100 ft 612825218487
8916 001500 Brown Reel 500 ft 612825218500
8916 0014000 Brown Reel 4,000 ft 612825218494 C P
8916 008500 Gray Reel 500 ft 612825218739 P
8916 005100 Green, Dark Reel 100 ft 612825218692
8916 005500 Green, Dark Reel 500 ft 612825218715
8916 0054000 Green, Dark Reel 4,000 ft 612825218708 C P
8916 189100 Green, Yellow Stripe Reel 100 ft 612825347996 A
8916 189500 Green, Yellow Stripe Reel 500 ft 612825218968 A
8916 003100 Orange Reel 100 ft 612825218609
8916 003500 Orange Reel 500 ft 612825218616
8916 002100 Red Reel 100 ft 612825218555
8916 002500 Red Reel 500 ft 612825218579
8916 0024000 Red Reel 4,000 ft 612825218562 C P
8916 007500 Violet Reel 500 ft 612825218722 P
8916 009100 White Reel 100 ft 612825218784
8916 009500 White Reel 500 ft 612825218791
8916 004100 Yellow Reel 100 ft 612825218647
8916 004500 Yellow Reel 500 ft 612825218654