Product Number: 8919

Lead Wire, #20 Str TC, PVC Ins, AWM 1015 AWM 1230

Low Temp Plastic Lead Wire, 20AWG (10x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 20 10x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.03 in (0.76 mm) 0.1 in (2.5 mm)

Overall Cable Diameter (Nominal)

0.100 in (2.54 mm)

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
105°C

Bend Radius

Stationary Min. Installation Min.
0.4 in (10 mm) 0.4 in (10 mm)

Max. Pull Tension

12.6 lbs (5.72 kg)

Bulk Cable Weight

7.5 lbs/1000ft

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 310, MTW

AWM Compliance

AWM 1015, AWM 1230, CSA AWM I A/B

CEC / C(UL) Compliance

TEW

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.449 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.449 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8919 010100 Black Reel 100 ft 612825220404
8919 0101000 Black Reel 1,000 ft 612825220411 P
8919 0105000 Black Reel 5,000 ft 612825220428 C
8919 013100 Blue, Dark Reel 100 ft 612825220435
8919 0131000 Blue, Dark Reel 1,000 ft 612825220442 P
8919 0135000 Blue, Dark Reel 5,000 ft 612825220459 P
8919 0011000 Brown Reel 1,000 ft 612825220176 P
8919 0081000 Gray Reel 1,000 ft 612825220336 P
8919 005100 Green, Dark Reel 100 ft 612825220299
8919 0051000 Green, Dark Reel 1,000 ft 612825220305 P
8919 0031000 Orange Reel 1,000 ft 612825220220 P
8919 002100 Red Reel 100 ft 612825220190
8919 0021000 Red Reel 1,000 ft 612825220206 P
8919 009100 White Reel 100 ft 612825220350
8919 0091000 White Reel 1,000 ft 612825220367 P
8919 004100 Yellow Reel 100 ft 612825220251
8919 0041000 Yellow Reel 1,000 ft 612825220268 P