Product Number: BE41230

Lead Wire, 0.2mm² Str BC, PVC Ins, 70°C

7x0.2B PVC VDMS 70C

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

IEC 189-3, VMDS 70C

Conductor

Stranding Material Cross Section Construction n x D
Stranded BC - Bare Copper 0.2 mm² 7x0.20 mm

Conductor Count

1

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Min. Wall Thickness
Insulation PVC - Polyvinyl Chloride 1.7 mm 0.08 mm 0.4 mm

Conductor DCR

Element Max. Conductor DCR
Conductor(s) 87.2 Ohm/km

Min Insulation Resistance

10 MOhm*km

UL AWM Style Compliance

N/A

Military Compliance

N/A

Environmental Space

Indoor

EU CE Mark

Yes

UL voltage rating

N/A

Update and Revision

Revision Number: 0.152 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.152 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
BE41230.002400 Black Reel 2,400 m 8719605025135
BE41230.005000 Black Reel 5,000 m 8719605025142
BE41230.092400 Blue Reel 2,400 m 8719605025234
BE41230.042400 Brown Reel 2,400 m 8719605025180
BE41230.082400 Gray Reel 2,400 m 8719605025227
BE41230.052400 Green Reel 2,400 m 8719605025197
BE41230.062400 Orange Reel 2,400 m 8719605025203
BE41230.072400 Red Reel 2,400 m 8719605025210
BE41230.032400 Violet Reel 2,400 m 8719605025173
BE41230.012400 White Reel 2,400 m 8719605025159
BE41230.022400 Yellow Reel 2,400 m 8719605025166