Product Number: BE41436

Lead Wire, 0.375mm² Str BC, PVC Ins, 70°C

12x0.2B PVC VMDS 70C

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

IEC 189-3, VMDS 70C

Conductor

Stranding Material
Stranded BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PVC - Polyvinyl Chloride 1.9 mm (0.075 in)

Electricals

Max. Conductor DCR
52 Ohm/km

Environmental Suitability

Indoor

AWM Compliance

N/A

Military Compliance

N/A

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.153 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.153 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
BE41436.004000 Black Reel 4,000 m 8719605025784
BE41436.014000 Black Reel 4,000 m 8719605025791