BE41490

Lead Wire, #12 Str TC, PVC Ins, AWM 1015

...
UL AWM ST1015 VW1 12AWG/56X29T CSA TR32
Get Product Alerts

Specifications
Product Overview

Suitable Applications

UL Appliance Wiring Material Subject 758 Style 1015, 80C, 600 volt.; IEC-65 Internal wiring; CSA-C22.2 no. 16 Type TR-32 90C, 1400 volt peak

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Construction n x D
12 Stranded TC - Tinned Copper 56x0.30 mm

Conductor Count

1

Insulation
Type Material Nominal Diameter Diameter +/- Tolerance Min. Wall Thickness Nominal Wall Thickness
Insulation PVC - Polyvinyl Chloride 4.22 mm 0.07 mm 0.71 mm 0.79 mm
Construction and Dimensions

Min Elongation at Breakof Conductors

5 %

Electrical Characteristics
Conductor DCR
Element Max. Conductor DCR
Conductor(s) 5.1 Ohm/km

Min Insulation Resistance

0.762 MOhm*km

Voltage
UL Voltage Rating
600 V
Temperature Range

UL Temp Rating

80°C

Standards

UL AWM Style Compliance

AWM 1015

CSA Rating

CSA-C22.2 no. 16 Type TR-32

Military Compliance

N/A

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU CE Mark

Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating

600 V RMS

History

Update and Revision

Revision Number: 0.156 Revision Date: 04-08-2022

Part Numbers
Item # Color Put-Up Type Length EAN
BE41490.00300 Black Reel 300 m 8719605025814
BE41490.05300 Blue Reel 300 m 8719605025869
BE41490.04300 Gray Reel 300 m 8719605025852
BE41490.06300 Purple Reel 300 m 8719605025876
BE41490.03300 Red Reel 300 m 8719605025845
BE41490.02300 Yellow Reel 300 m 8719605025838
BE41490.01300 Yellow, Green Stripe Reel 300 m 8719605025821