Product Number: HK42.5

MachFlex™ ONE 475YY, 1 C 2.5 mm² Str BC, PVC Ins

MachFlex™ ONE 475YY, 1 Conductor 2.5 mm² Stranded Bare Copper, PVC Insulation

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Suitable Applications

Designed for applications which Laying in tubes, exposed or buried in plaster, and in closed installation ducts. Suitable for assembling cable harnesses and wiring during switch cabinet installation.

Conductor

Element Size Stranding Material
Conductor(s) 2.5 mm² Class 5 BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PVC - Polyvinyl Chloride 3.7 mm (0.15 in)

Voltage

Voltage Rating
450 / 750 V (IEC)

Temperature

Operating Installation
IEC/EN : -20°C to +70°C, UL: -20°C to +105°C (Occasional movement) IEC/EN : -30°C to +80°C, UL: -30°C to +105°C (UL) (Fixed installation)

Bend Radius

Installation Min. Flexing Min.
14.8 mm (0.583 in) 29.6 mm (1.17 in)

Bulk Cable Weight

31.7 kg/km (21.3 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance

Flammability / Reaction to Fire

VW-1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

AWM Compliance

AWM 10669

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50525-2-31

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

VDE 0281, UL 1581, UL 758, HD 21.3, H07Z-K, BS 6360

Notes

General Reference Standards : DIN VDE 0295, IEC 60227-3, DIN EN 50290-2-21, DIN VDE 0207-363-3

Update and Revision

Revision Number: 0.8 Revision Date: 09-12-2024

Update and Revision

Revision Number: 0.8 Revision Date: 09-12-2024

Part Numbers

Item # Color Length
HK42.5 010100M Black 100 m
HK42.5 010200M Black 200 m
HK42.5 010300M Black 300 m
HK42.5 008100M Gray 100 m
HK42.5 008200M Gray 200 m
HK42.5 008300M Gray 300 m
HK42.5 136100M Yellow/Green 100 m
HK42.5 136200M Yellow/Green 200 m
HK42.5 136300M Yellow/Green 300 m