Product Number: 8465MN

SpaceMaker™, 5 C #18 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 5 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black, White, Red, Green, Brown

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.213 in

Overall Cable Diameter (Nominal)

0.213 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 14.8 pF/ft (48.6 pF/m) 39 Ohm 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2.130 in (54.10 mm) 2.130 in

Max. Pull Tension

102.5 lbs (46.49 kg)

Bulk Cable Weight

36 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.142 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.142 Revision Date: 05-05-2023


Part Numbers

Item # Color Putup Type Length UPC
8465MN 006100 Blue, Light Reel 100 ft 612825387046
8465MN 0061000 Blue, Light Reel 1,000 ft 612825387053
8465MN 008100 Gray Reel 100 ft 612825387060
8465MN 0081000 Gray Reel 1,000 ft 612825387077
8465MN 004100 Yellow Reel 100 ft 612825387022
8465MN 0041000 Yellow Reel 1,000 ft 612825387039