Product Number: 8628
Electronic, 7 C #14 Str TC, PVC Ins, PVC Jkt
Electronic, 7 Conductor 14AWG (19x27) Tinned Copper, PVC Insulation, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
up to 600V analog signals ; up to 600V control ; line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 7 | 14 AWG | 19x27 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | Black, White, Red, Green, Orange, Blue, White/Black Stripe |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.623 in (15.8 mm) |
Overall Cable Diameter (Nominal) |
0.623 in (15.8 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 2.8 Ohm/1000ft (9.2 Ohm/km) | 18 pF/ft (59 pF/m) | 6.5 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C To +80°C |
Max. Pull Tension |
332 lbs (151 kg) |
---|---|
Bulk Cable Weight |
239 lbs/1000ft (356 kg/km) |
Standards and Compliance
Flammability / Reaction to Fire |
UL 1581 (VW-1) |
---|---|
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.360 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.360 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8628 060100 | Chrome | Reel | 100 ft | 612825213703 | C |
8628 060500 | Chrome | Reel | 500 ft | 612825213727 | C |
8628 0601000 | Chrome | Reel | 1,000 ft | 612825213710 | C |