Product Number: 8772ZH

Electronic, 3 C #20 Str TC, PO Ins, OS, LSZH Jkt, CMG

Electronic, 3 Conductor 20AWG (7x28) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.017 in (0.43 mm) 0.070 in (1.8 mm) Red, Black, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.033 in (0.84 mm) 0.218 in

Overall Cable Diameter (Nominal)

0.218 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
9.5 Ohm/1000ft 27 pF/ft (89 pF/m) 51 pF/ft (170 pF/m) 3.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.18 in (55.4 mm) 2.18 in

Max. Pull Tension

45 lbs (20 kg)

Bulk Cable Weight

29 lbs/1000ft

Environmental Suitability

Indoor, Non-Halogenated

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 21305

CEC / C(UL) Compliance

CMG

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.188 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.188 Revision Date: 05-05-2023

Part Numbers

Item # Color Putup Type Length UPC
8772ZH 0601000 Chrome Reel 1,000 ft 612825382508