Product Number: XCZ1
Category 3 Cross Connect Cable, 1 Pair, U/UTP, PVC Jacket
Category 3 Premise Cross Connect Cable (16MHz), 1 Pair, U/UTP, 24 AWG Solid Bare Copper Conductors, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Cross-Connect, Interconnect |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 1 |
Insulation
Material |
---|
PVC - Polyvinyl Chloride |
Table Notes |
Overall Nominal Diameter: 0.072 in |
---|
Mechanical Characteristics
Temperature
UL Temperature |
---|
60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1 in (25 mm) | 1 in (25 mm) |
Max. Pull Tension |
15 lbs (6.8 kg) |
---|---|
Bulk Cable Weight |
5 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
UL 1685 (UL Loading) |
---|---|
NEC / UL Compliance |
Cross-Connect |
Data Category |
Category 3 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.364 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.364 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
XCZ1 D921000 | Blue/Red and Red/Blue | Reel | 1,000 ft | 612825060888 |
XCZ1 D921000 | Blue/Red and Red/Blue | Reel | 1,000 ft | 612825060888 |
XCZ1 D87500 | Blue/White and White/Blue | Reel | 500 ft | 612825060895 |
XCZ1 D87500 | Blue/White and White/Blue | Reel | 500 ft | 612825060895 |