Product Number: 72002E
DataTuff® 5E, 2PR #26 Str BC, PO ins, SF/UTP, PVC jkt, AWM 2464
DataTuff® 5E, 2 Pair AWG 26 Bare Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, PVC jacket , AWM 2464
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Cat5e, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
26 AWG | 7x0.16 mm | BC - Bare Copper | 2 | 4 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.98 mm (0.039 in) | White/Blue & Blue, White/Orange & Orange |
Cable Core
Description |
---|
2 pairs and 2 fillers twisted to cable core covered with a polyester foil |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | |
Braid | Tinned Copper (TC) | 80% |
Table Notes |
Aluminum outside |
---|
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 6 mm (0.24 in) |
Overall Cable Diameter (Nominal) |
6 mm (0.24 in) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
140 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Delay
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
40 ns/100m | 60% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|
0.772 | 67 | 19.4 | ||
1 | 3.2 dB/100m | 65.3 | 63.8 | 20 |
4 | 6 dB/100m | 56.3 | 51.8 | 23 |
10 | 9.5 dB/100m | 50.3 | 43.8 | 25 |
16 | 12.1 dB/100m | 47.2 | 39.7 | 25 |
20 | 13.6 dB/100m | 45.8 | 37.8 | 25 |
25 | 15.3 dB/100m | 44.3 | 35.8 | 24.3 |
31.25 | 17.1 dB/100m | 42.9 | 33.9 | 23.6 |
62.5 | 24.8 dB/100m | 38.3 | 27.9 | 21.5 |
100 | 32 dB/100m | 35.3 | 23.8 | 20.1 |
Voltage
Voltage Rating |
---|
450 V DC and 300 V AC |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C to +80°C | -5°C To +50°C | -40°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
30 mm (1.2 in) | 60 mm |
Max. Pull Tension |
40 N (9.0 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Eca, Indoor, Outdoor - Black only, Sunlight Resistance - Black only, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
AWM Compliance |
AWM 2464 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA 568.2-D |
ISO/IEC Compliance |
ISO/IEC 11801-1 |
CENELEC Compliance |
EN 50173-1 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.255 Revision Date: 04-29-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.255 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
72002E.01305 | Black | Reel | 305 m | 8719605012807 |
72002E.01500 | Black | Reel | 500 m | 8719605012814 |