Product Number: 72002PU

DataTuff® 5E, 2PR #26 Str BC, PO ins, SF/UTP, PUR HF jkt, AWM 20549

DataTuff® 5E, 2 Pair AWG 26 Bare Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, PUR Halogen Free jacket , AWM 20549

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cat5e, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs No. of Elements
26 AWG 7x0.16 mm BC - Bare Copper 2 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.98 mm (0.039 in) White/Blue & Blue, White/Orange & Orange

Cable Core

Description
2 pairs and 2 fillers twisted to cable core covered with a polyester foil

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 80%

Table Notes

Aluminum outside

Outer Jacket

Material Nom. Diameter
PUR - Polyurethane (Halogen Free) 6 mm (0.24 in)

Table Notes

Flame Retardant Sheath

Overall Cable Diameter (Nominal)

6 mm (0.24 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
140 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. ACRF (ELFEXT) [dB] Min. RL (Return Loss) [dB]
0.772 67 19.4
1 3.2 dB/100m 65.3 63.8 20
4 6 dB/100m 56.3 51.8 23
10 9.5 dB/100m 50.3 43.8 25
16 12.1 dB/100m 47.2 39.7 25
20 13.6 dB/100m 45.8 37.8 25
25 15.3 dB/100m 44.3 35.8 24.3
31.25 17.1 dB/100m 42.9 33.9 23.6
62.5 24.8 dB/100m 38.3 27.9 21.5
100 32 dB/100m 35.3 23.8 20.1

Voltage

Voltage Rating
450 V DC and 300 V AC

Temperature

Operating Installation Storage
-40°C to +80°C -5°C To +50°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
25 mm (0.98 in) 50 mm

Max. Pull Tension

40 N (9.0 lbf)

Environmental Suitability

Indoor, Indoor, Outdoor - Black only, Sunlight Resistance, Oil Resistance

AWM Compliance

AWM 20549

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.259 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.259 Revision Date: 04-29-2024


Part Numbers

Item # Color Putup Type Length EAN
72002PU.01305 Black Reel 305 m 8719605012852
72002PU.01500 Black Reel 500 m 8719605012869