Product Number: 74009PU

DataTuff® 5E, 4PR #26 Str BC, PO ins, SF/UTP, PUR HF jkt, AWM 20549

DataTuff® 5E, 4 Pair AWG 26 Bare Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid + Foil shielding, PUR Halogen Free jacket , AWM 20549

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cat5e, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs
26 AWG 19x0.10 mm BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1 mm (0.039 in) White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Cable Core

Description
5 fillers and 4 pairs twisted to cable core

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 80%

Outer Shield Table Notes

Aluminum outside

Outer Jacket

Separator Material Nom. Diameter
non-Woven Tape PUR - Polyurethane (Halogen Free) 6.4 mm (0.25 in)

Outer Jacket1 Table Notes

Sheath Resists Weld-Splatter

Overall Cable Diameter (Nominal)

6.4 mm (0.25 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
140 Ohm/km (43 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
1 3.2 dB/100m
4 6.2 dB/100m
10 9.5 dB/100m
16 12.1 dB/100m
20 13.6 dB/100m
31.25 17.9 dB/100m
62.5 24.8 dB/100m
100 32 dB/100m

High Frequency Table Notes

Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e

Voltage

UL Voltage Rating Voltage Rating
300 V RMS 450 V DC and 300 V AC

Temperature

Operating Installation Storage
-40°C to +80°C -5°C To +50°C -40°C to +80°C

Trailing/Flexing Properties

Motion Number of Cycles Traverse Length Torsion Angle
Trailing/Bending 1,000,000
Torsion/Twisting 2,000,000 1 m 360 °

Bend Radius

Stationary Min. Installation Min.
30 mm (1.2 in) 60 mm

Environmental Suitability

Indoor, Indoor, Sunlight Resistance - Black only, Oil Resistance

Flammability / Reaction to Fire

UL 1581 Horizontal flame test

AWM Compliance

AWM 20549

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.270 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.270 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
74009PU.01500 Black Reel 500 m 8719605013385