Product Number: 10GAR

10GAR Category 6A U/UTP 4Pair, 23AWG, PVC Jacket Riser-CMR

23 AWG solid bare copper conductors, non-plenum, Polyolefin insulation, twisted pairs, central spline, overall cabling PET tape, special barrier tape, PVC jacket

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Suitable Applications

Horizontal and building backbone Cable. Support current and future category 6 and 6A applications: such as 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, ISDN, ATM as well as PoE application etc.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin Blue & White/Blue Stripe, Orange & White/Orange Stripe, Green & White/Green Stripe, Brown & White/Brown Strip

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

7.0 mm (0.28 in)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohms/km@ 20 Deg.C 330 pF/100m

Delay

Max. Delay Skew
45 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.1 dB/100m 74.3 72.3 68.0 65.0 20.0
4 3.8 dB/100m 65.3 63.3 56.0 53.0 23.0
10 5.9 dB/100m 59.3 57.3 48.0 45.0 25.0
16 7.5 dB/100m 56.2 54.2 44.0 41.0 25.0
31.25 10.5 dB/100m 51.9 49.9 38.0 35.0 23.6
62.5 15.0 dB/100m 47.4 45.4 32.0 29.0 21.5
100 19.1 dB/100m 44.3 42.3 28.0 25.0 20.1
200 27.6 dB/100m 39.8 37.8 22.0 19.0 18.0
250 31.1 dB/100m 38.3 36.3 20.0 17.0 17.3
300 34.3 dB/100m 37.1 35.1 18.0 15.0 16.8
400 40.1 dB/100m 35.3 33.3 16.0 13.0 15.9
500 45.3 dB/100m 33.8 31.8 14.0 11.0 15.2

Voltage

UL Voltage Rating
72 V DC

Temperature

Operating Installation Storage
-20°C To +75°C 0°C To +60°C -20°C To +75°C

Bend Radius

Installation Min.
15×OD

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

48.7 kg/km (32.7 lbs/1000ft)

Environmental Suitability

Riser, Indoor

Flammability / Reaction to Fire

UL 1666 CMR

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

TIA/EIA Compliance

TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

Notes

Special barrier tape

Update and Revision

Revision Number: 0.13 Revision Date: 04-29-2025

Update and Revision

Revision Number: 0.13 Revision Date: 04-29-2025

Part Numbers

Item # Color Putup Type
10GAR 006305M Blue 305 M
10GAR 008305M Gray 305 M
10GAR 009305M White 305 M
10GAR 004305M Yellow 305 M