Product Number: 70094F
IE 6A, 4PR #26 Str BC, PO ins, S/FTP, PUR HF jkt, UL AWM 20549
IE 5E, 4 pair AWG 26 Bare Copper - Stranded, Polyethylene insulation,S/FTP - Overall Braid / Individual Foil shielding, PUR jacket , UL AWM 20549
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
26 AWG | 7x0.16 mm | BC - Bare Copper | 4 | 8 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 1.05 mm (0.0413 in) | White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown |
Cable Core
Description |
---|
4 pairs twisted to cable core |
Inner Shield
Shield Type | Material |
---|---|
Tape | Bi-Laminate (Alum+Poly) |
Table Notes |
Aluminum outside |
---|
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PUR - Polyurethane (Halogen Free) | 6.4 mm (0.25 in) |
Table Notes |
Flame Retardant Sheath |
---|---|
Overall Cable Diameter (Nominal) |
6.4 mm (0.25 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
145 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
100 Ohm | |||
100 Ohm |
Delay
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
40 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 3.2 dB/100m | 65.3 | 62.3 | 62.1 | 59.1 | 64 | 61 | 23 | 40 | 35 |
4 | 6 dB/100m | 56.3 | 53.3 | 50.3 | 47.3 | 52 | 49 | 23 | 34 | 23 |
10 | 9.5 dB/100m | 50.3 | 47.3 | 40.8 | 37.8 | 44 | 41 | 25 | 30 | 15 |
16 | 12.1 dB/100m | 47.2 | 44.2 | 35.2 | 32.2 | 39.9 | 36.9 | 25 | 28 | 10.9 |
20 | 13.5 dB/100m | 45.8 | 42.8 | 32.2 | 29.2 | 38 | 35 | 25 | 27 | 9 |
31.25 | 17.1 dB/100m | 42.9 | 39.9 | 25.8 | 22.8 | 34.1 | 31.5 | 23.3 | 25.1 | 5.5 |
62.5 | 24.8 dB/100m | 38.4 | 35.4 | 13.6 | 10.6 | 28.1 | 25.1 | 20.7 | 22 | |
100 | 32 dB/100m | 35.3 | 32.3 | 3.3 | 0.3 | 24 | 21 | 19 | 20 |
Transfer Impedance
Frequency | Max. Transfer Impedance |
---|---|
1 Mhz | Max. 10 mOhm/m |
10 Mhz | Max. 10 mOhm/m |
30 Mhz | Max. 30 mOhm/m |
100 Mhz | 100 mOhm/m |
Transfer Impedance Class |
Grade 1 |
---|
Screening Class |
Type I |
---|---|
Table Notes |
Coupling Attenuation |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
UL AWM 2464: 300 A.C. | 450 V DC |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-20°C to +80°C | 0°C To +50°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
30 mm (1.2 in) | 60 mm |
Max. Pull Tension |
80 N (18 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor, Sunlight Resistance - UL 1581 sec 1200 |
---|---|
AWM Compliance |
AWM 20549 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA 568.2-D |
ISO/IEC Compliance |
ISO/IEC 11801-1 |
CENELEC Compliance |
EN 50173-1, Segregation class according EN50174-2 = d |
European Halogen Free Standards |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
History
Update and Revision |
Revision Number: 0.198 Revision Date: 11-13-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.198 Revision Date: 11-13-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
70094F.00500 | Blue | Reel | 500 m | 8719605011787 |