Product Number: GigaLAN10 SD Cat 6A UTP CMP

Mohawk Category 6A Enhanced Cable, 4 Pair, U/UTP, CMP

Mohawk Category 6A Enhanced Premise Horizontal Cable, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Environments, Data Center EoR and MoR, Network Backbone, HDBaseT, HDBaseT 4K UHD

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White & Blue, White & Orange, White & Green, White & Brown

Outer Jacket

Separator Material Nom. Diameter Ripcord
Flexweb® Core Separator, Alien Crosstalk Barrier PVC - Polyvinyl Chloride 0.265 in (6.73 mm) Yes

Overall Cable Diameter (Nominal)

0.265 in (6.73 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 90 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100ft 69%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. PSNEXT [dB] Min. PSACR [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 75.3 73.2 74.8 20.0 100 ± 15 105 ± 10 75.0 77.0 40.0 35.0
4 3.8 66.3 62.5 62.8 23.0 100 ± 15 100 ± 15 75.0 76.2 40.0 23.0
8 5.3 61.8 56.5 56.7 24.5 100 ± 15 100 ± 15 75.0 70.1 40.0 16.9
10 5.9 60.3 54.4 54.8 25.0 100 ± 15 100 ± 15 75.0 68.2 40.0 15.0
16 7.4 57.2 49.8 50.7 25.0 100 ± 15 100 ± 15 75.0 64.1 38.0 10.9
20 8.3 55.8 47.5 48.8 25.0 100 ± 15 100 ± 15 75.0 62.2 37.0 9.0
25 9.3 54.3 45.0 46.8 24.3 100 ± 15 100 ± 15 75.0 60.2 36.0 7.0
31.25 10.4 52.9 42.5 44.9 23.6 100 ± 15 100 ± 10 75.0 58.3 35.1 5.1
62.5 14.8 48.4 33.6 38.9 21.5 100 ± 15 100 ± 10 73.6 52.3 32.0
100 18.9 45.3 26.4 34.8 20.1 100 ± 15 100 ± 10 70.5 48.2 30.0
200 27.0 40.8 13.8 28.8 18.0 100 ± 22 100 ± 10 66.0 42.2 27.0
250 30.4 39.3 9.0 26.8 17.3 100 ± 32 100 ± 10 64.5 40.2 26.0
300 33.5 38.1 4.6 25.3 16.8 100 ± 32 100 ± 10 63.3 38.7 25.2
350 36.3 37.1 0.8 23.9 16.3 100 ± 32 100 ± 10 62.3 37.3 24.6
400 39.0 36.3 22.8 15.9 100 ± 32 100 ± 10 61.5 36.2 24.0
450 41.5 35.5 21.7 15.5 100 ± 32 100 ± 10 60.7 35.1 23.5
500 43.9 34.8 20.8 15.2 100 ± 32 100 ± 10 60.0 34.2 23.0
550 46.2 33.2 20.0 14.9 100 ± 32 100 ± 10 59.4 33.4
600 48.4 32.6 19.2 14.7 100 ± 32 100 ± 10 58.8 32.6
625 49.5 32.4 18.9 14.5 100 ± 32 100 ± 10 58.6 32.3
750 54.7 32.2 17.3 14.0 57.4 30.7
860 58.9 31.3 16.1 13.6 56.5 29.5

Voltage

UL Voltage Rating
300 V (CMP), 300 V (CL3P)

Temperature

UL Temperature Operating Storage
105°C -20°C To +75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.25 in (31.8 mm) 2.75 in (69.9 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

40 lbs/1000ft (60 kg/km)

Environmental Suitability

Plenum, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMP, CMP-LP (0.7A), CL3P-LP (0.7A)

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.29 Revision Date: 04-03-2025

Update and Revision

Revision Number: 0.29 Revision Date: 04-03-2025


Part Numbers

Item # Color Putup Type Length
M59153 Black Reel 1,000 ft
M59146 Blue Reel 1,000 ft
M59149 Gray Reel 1,000 ft
M59150 Green, Dark Reel 1,000 ft
M59152 Orange Reel 1,000 ft
M59147 Pink Reel 1,000 ft
M59151 Red Reel 1,000 ft
M59154 Violet Reel 1,000 ft
M59145 White Reel 1,000 ft
M59148 Yellow Reel 1,000 ft