Product Number: 127918A

DataTuff® 5e, 4 Pr #24 Sol BC, PO Ins, PVC Jkt, AIA Armor, PVC Jkt

Industrial Ethernet Cat 5e, 4 Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket

  • Availability:
    Global
  • Global inventory:
    Available
127918A

Specifications

Suitable Applications

mining, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,

Conductor

Element AWG Stranding Material No. of Pairs
Pair(s) 24 Solid BC - Bare Copper 4

Insulation

Material
PO - Polyolefin

Bonded-Pair

No

Color Chart

Color
White/Blue Stripe & Blue
White/Orange Stripe & Orange
White/Green Stripe & Green
White/Brown Stripe & Brown

Inner Jacket

Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.220 in Yes

Outer Jacket

Material Nominal Diameter Separator Material
PVC - Polyvinyl Chloride 0.515 in Polyester Tape

Armor

Diameter over Armoring
0.425 in

Conductor DCR

Max. Conductor DCR
93.8 Ohm/km

Capacitance

Max. Capacitance Unbalance Nom.Mutual Capacitance
330 pF/100m 15 pF/ft

Delay

Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
510 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 2.0 dB/100m 65.3 dB 62.3 dB 63 dB 60 dB 63.8 dB 60.8 dB 20 dB 23 dB 100 ± 15 Ohm 100 ± 15 Ohm
4 MHz 4.1 dB/100m 56.3 dB 53.3 dB 51 dB 49 dB 51.7 dB 48.7 dB 23 dB 23 dB 100 ± 15 Ohm 100 ± 15 Ohm
8 MHz 5.8 dB/100m 51.8 dB 48.8 dB 46 dB 43 dB 45.7 dB 42.7 dB 24.5 dB 24.5 dB 100 ± 15 Ohm 100 ± 15 Ohm
10 MHz 6.5 dB/100m 50.3 dB 47.3 dB 43 dB 41 dB 43.8 dB 40.8 dB 25 dB 25 dB 100 ± 15 Ohm 100 ± 15 Ohm
16 MHz 8.2 dB/100m 47.3 dB 44.3 dB 39 dB 36 dB 39.7 dB 36.7 dB 25 dB 25 dB 100 ± 15 Ohm 100 ± 15 Ohm
20 MHz 9.3 dB/100m 45.8 dB 42.8 dB 36.5 dB 33.5 dB 37.7 dB 34.7 dB 25 dB 25 dB 100 ± 15 Ohm 100 ± 15 Ohm
25 MHz 10.4 dB/100m 44.3 dB 41.3 dB 33.9 dB 30.9 dB 35.8 dB 32.8 dB 24.3 dB 24.3 dB 100 ± 15 Ohm 100 ± 15 Ohm
31.25 MHz 11.7 dB/100m 42.9 dB 39.9 dB 31 dB 28 dB 33.9 dB 30.9 dB 23.6 dB 23.6 dB 100 ± 15 Ohm 100 ± 15 Ohm
62.5 MHz 17.0 dB/100m 38.4 dB 35.4 dB 22 dB 19 dB 27.8 dB 24.8 dB 21.5 dB 21.5 dB 100 ± 15 Ohm 100 ± 15 Ohm
100 MHz 22.0 dB/100m 35.3 dB 32.3 dB 14 dB 11 dB 23.8 dB 20.8 dB 20.1 dB 20.1 dB 100 ± 15 Ohm
155 MHz 28.1 dB/100m 32.5 dB 29.5 dB 4.4 dB 1.4 dB 19.9 dB 16.9 dB 15.8 dB 100 ± 25 Ohm
200 MHz 32 dB/100m 30.8 dB 27.8 dB 4 dB 1 dB 17.7 dB 14.7 dB 15 dB 100 ± 25 Ohm

UL Temp Rating

60°C

Storage Temperature Range

-20°C To +75°C

Operating Temperature Range

-40°C To +75°C

Bulk Cable Weight

110 lbs/1000ft

Max. Pull Tension

100 lbs

NEC Articles

Article 800

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CMG, HL

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

CPR Euroclass

Eca

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

PMSHA Compliance

P-07-KA060003-MSHA

Third Party Performance Verification

Category 5e

Environmental Space

Indoor/Outdoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2020-01-16

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

CSA/C(UL) Flammability

FT4

UL Flammability

UL 1685 (UL Loading)

Notes

Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581.

Update and Revision

Revision Number: 0.35 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.35 Revision Date: 04-29-2024