Product Number: GCDFC64

Universal OFC MLT: ARAMID + LSZH + CST + LSZH with 12 Tubes of Ø2.5mm 264f MM OM5.

Universal (Indoor/Outdoor) dry core optical fiber Multi Loose Tube cable with aramid yarns as strength member, Low Smoke Zero Halogen inner jacket, Corrugated Steel Tape (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected). Existing out of 12 tubes with a diameter of 2.5mm with 264 fibers (11t x 24f) MM OM5.

  • Availability:
    Global
  • Status:
    Active
GCDFC64

Specifications

Environmental Space

Indoor/Outdoor

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes.

Fiber Cable Construction

Fiber Type Fiber Count Subunit Color
OM5 264 TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua. With Ringmark: BL, OR, GR, BR, GY, WT, RD, BK, YL, VT, PK, AQ

Central Strength Member

GRP

Cable Core Water Tight

Yes

Cable Core Waterblocking

Waterblocking Glass Yarns + Tape

Bulk Cable Weight

430 kg/km

Number of Active Subunits

11

Number of Subunit Positions

12

Fibers Per Subunit

24

Type of Armor

Corrugated Steel Tape

Number of Jackets

Double Jacket

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Outer Jacket

Material Color Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) Black 20.5 mm No

Table Notes

Standard color: Black. Available colors: Black, Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Lime Green

Max. Attenuation at 1300 nm

0.9 dB/km

Max. Attenuation at 850 nm

2.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 410 mm IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 410 mm IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 3450 N (776 lbf) IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 1150 N (259 lbf) IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 22 kN/m IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 11 kN/m IEC 60794-3-10

Operating Temperature Range

-30 °C to +70 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-30 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC Flammability

IEC 60332-1-2

Reaction to Fire - Bundle Flame Test

IEC 60332-3-24

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 60754-1 - Halogen Amount

Zero

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.13 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.13 Revision Date: 09-17-2024