Product Number: TT-1AD-012-H23

Transit, In+Outdoor, Artic MLT, OM1, 12f, Dry Tubes 2.8mm, Dbl Jkt - LSZH, OFNG-ST1, Oil Res 2

Transit Grade, Indoor/Outdoor, Artic Multi-Loose-Tube, OM1, 12 Fibers, Dry Tubes 2.8mm, Double Jacket - LSZH, OFNG-ST1, Oil Res 2

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Type

OM1

Fiber Core Diameter

62.5/125 µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

5

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Subunit Diameter

0.110 in (2.8 mm)

Subunit Color

Blue

Central Strength Member

GRP

Core Wrap

Waterblocking tape

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Color

Black

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.575 in (14.6 mm)

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.5 dB/km 1.2 dB/km
1 Gigabit Ethernet Performance 300 m 550 m
10 Gigabit Ethernet Performance - -
Min. Restricted Mode Launch  220 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

4400 N (990 lbf)

Max. Tensile Strength During Operation

1300 N (290 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

140 lbs/kft (209 kg/km)

Installation Temperature Range

-30C to +50C

Operating Temperature Range

-50C to +70C

Storage Temperature Range

-50C to +70C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNG-ST1, FT4

ICEA Compliance

S-104-696

Update and Revision

Revision Number: 0.26 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.26 Revision Date: 11-14-2022


Part Numbers

Item # Color Putup Type
TT-1AD-012-H23N Black Reel