Product Number: 7804ESP

Indoor/outdoor/Mobile Duty SMPTE 311M Cable, 2 single fiber sub units, 2 Conductor 24 AWG, 4 Conductor 20 AWG, PUR jacket

Indoor/outdoor/Mobile SMPTE 311M Cable, 2 Sub units Single Mode Fibers, 2 TC Conductors 24 AWG (7x32) and 4 TC Conductors 20 AWG (19x32), FRNC Insulation, TC Braid Shield (80% coverage),PUR Jacket

  • Availability:
    Global
  • Status:
    Active
7804ESP

Specifications

Suitable Applications

SMPTE 311M CAMERA CABLE

Multiconductor Conductor and Insulation

Element No. of Conductors AWG Stranding Material Nominal Conductor DCR Insulation Material Insulation Nominal Diameter
24 AWG 2 24 7x32 TC - Tinned Copper 92 Ohm/km 1.22 mm
20 AWG 4 20 19x32 TC - Tinned Copper 36 Ohm/km Polyolefin (PO ,PE ,PP) 1.57 mm

Multiconductor Color Chart

Description Color
24 AWG Red
24 AWG Gray
20 AWG Black
20 AWG White
20 AWG White/Black
20 AWG Black/White

Shielding

Braid(s)

Multiconductor UL Voltage

UL Description UL Voltage Rating
24 AWG 300 V RMS
20 AWG 300 V RMS

Fiber Cable Construction

Fiber Type Fiber Count
OS2 2

Fiber Color Coding

Yellow, Blue

Buffer Specification

Buffer Material Buffer Diameter
Thermoplastic 900 µm

Number of Active Subunits

2

Fibers Per Subunit

1

Mode Field Diameter

9.2 µm

Wavelength@Optical SM1

1310 nm, 1550 nm

Max. Attenuation at 1310 nm

0.50 dB/km

Max. Attenuation at 1550 nm

0.50 dB/km

Conductor Material:

Tinned Copper

Outer Jacket

Nominal Diameter
9.2 mm

Overall Shielding

Layer 1 Type Material Coverage
Overall Braid TC - Tinned Copper 80 %

Jacket

PUR

Nominal Diameter@OuterJacket1 1_CP_OV

9.2 mm

Operating Temperature Range

-40°C To +75°C

Storage Temperature Range

-40°C To +75°C

Max. Pull Tension

1350 N

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2003/11/EC (BFR)

Yes

IEC 60754-1 - Halogen Amount

Zero

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes - Black only

Plenum (Y/N)

N

Notes

Jacket adheres tightly to braid

Update and Revision

Revision Number: 0.73 Revision Date: 12-03-2024

Update and Revision

Revision Number: 0.73 Revision Date: 12-03-2024