Product Number: 70001E

Profibus PA, 1PR #18 Str TC, PO ins, F/B, PVC jkt, 300 V

Profibus PA, 1 Pair AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, PVC jacket , 300 V

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Profibus PA or Foundation FieldBus PA

Conductor

AWG Stranding Material No. of Pairs
18 7x26 TC - Tinned Copper 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
PE - Polyethylene (Foam) 2.5 mm 0.05 mm 0.65 mm

Color Chart

Number Color
Pair 1 Red & Green

Outer Shield

Type Material Thickness of Foil Drainwire Material Drainwire AWG Drainwire Position Min. Coverage [%]
Tape Bi-Laminate (Alum+Poly) 9 / 23 µm TC - Tinned Copper AWG20/7 In contact with tape and braid
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 8 mm 1.15 mm

Cabling

Description Filler
1 pair and 2 fillers twisted to cable core Polyethylene (2x) (1.65 mm)

Conductor DCR

Max. Conductor DCR Max. Outer Shield DCR
20.5 Ohm/km 9 Ohm/km

Capacitance

Max. Capacitance Conductor to Conductor Max. Capacitance Unbalance
80 pF/m 4 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.03125 MHz 100 Ohm 20 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
0.039 MHz 0.3 dB/100m

Delay

Nominal Velocity of Propagation (VP) [%]
77%

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +75°C

Storage Temperature Range

-45°C To +75°C

Operating Temp Range (Flexible Install)

-15°C To +75°C

Operating Temp Range (Fixed Install)

-45°C To +75°C

Oil Resistance

IEC 60811-2-1

Max. Pull Tension

260 N

Min. Bend Radius During Installation

120 mm

Min Setting Radius

80 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

Suitability - Oil Resistance

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2

Update and Revision

Revision Number: 0.206 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.206 Revision Date: 02-15-2024

Part Numbers

Item # Color Put-Up Type Length EAN
70001E.01120 Black Reel 120 m 8719605170033
70001E.01500 Black Reel 500 m 8719605009036