16P1.0YCY

MachFlex™ LiYCY(TP), 16 Pr 1.0mm² Str BC, PVC Ins, TCBS, PVC Jkt

...
MachFlex™ LiYCY(TP) Control VDE Certified & Twisted Pair PVC Signal Cables 16 Pair 1.0mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations.Cable applications include precision control sensors, pressure gauge,temperature controllers,control panels,vibration monitoring systems,intelligent security controllers,production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity.Twisted‐pair (TP) design reduced crosstalk effects

Construction Details
Conductor
Element Size Stranding Material
Conductor(s) 1 mm² Stranded BC - Bare Copper
Insulation
Material Color Code
PVC - Polyvinyl Chloride White, Brown, Green,Yellow, Gray,Pink, Blue,Red, Black, Violet, Gray with Pink strips,Red with Blue strips, White with Green strips, Brown with Green strips, White with Yellow strips, Yellow with Brown strips, White with Gray strips, Gray with Brown strips, White with Pink strips, Pink with Brown strips, White with Blue strips, Brown with Blue strips, White with Red strips, Brown with Red strips, White with Black strips, Brown with Black strips, Gray with Green strips, Yellow with Gray strips, Pink with Green strips, Yellow with Pink strips, Green with Blue strips, Yellow with Blue strips
Outer Shield
Shield Type Material
Braid Tinned Copper (TC)
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 19.2 mm (0.756 in)
Electrical Characteristics
Electricals
Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield
120 pF/m (37 pF/ft) 160 pF/m (49 pF/ft)
Voltage
Voltage Rating
500 V (Max. Operating Voltage), 1500 V (Testing Voltage)
Mechanical Characteristics
Temperature
Operating
‐5°C to +70°C
Bend Radius
Installation Min.
115.2 mm (4.535 in)

Bulk Cable Weight

547 kg/km (368 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22EN 50363-4-1

Other Standard Compliance(s)

VDE 0812, DIN 47100, BS 6360

History

Update and Revision

Revision Number: 0.36 Revision Date: 11-27-2023