18C0.25YY

MachFlex™ LiYY, 18 C 0.25mm² Str BC, PVC Ins, PVC Jkt

...
MachFlex™ LiYY PVC Control & Signal Cables, 18 Conductor 0.25mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligentsecurity controllers, production machinery and many more

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 18 0.25 mm² Stranded BC - Bare Copper
Insulation
Material Color Code
PVC - Polyvinyl Chloride White, Brown, Green, Yellow, Grey, Pink, Blue, Red, Black, Violet, Gray/Pink, Red/Blue, White/Green, Brown/Green, White/Yellow, Yellow/Brown, White/Gray, Gray/Brown
Outer Jacket
Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

7.8 mm (0.31 in)

Electrical Characteristics
Electricals
Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield
120 pF/m (37 pF/ft) 160 pF/m (49 pF/ft)
Voltage
Voltage Rating
500 V (Max. Operating Voltage), 1500 V (Testing Voltage)
Mechanical Characteristics
Temperature
Operating Installation
-5°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)
Bend Radius
Stationary Min. Installation Min.
78 mm (3.1 in) 31.2 mm (1.23 in)

Bulk Cable Weight

94 kg/km (63 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22EN 50363-4-1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0812, DIN 47100, BS 6360

History

Update and Revision

Revision Number: 0.45 Revision Date: 11-28-2023

Part Numbers
Item # Color Length
18C0.25YY 010100M Black 100 m
18C0.25YY 010200M Black 200 m
18C0.25YY 010300M Black 300 m
18C0.25YY 006100M Blue 100 m
18C0.25YY 006200M Blue 200 m
18C0.25YY 006300M Blue 300 m
18C0.25YY F2V100M Gray, RAL 7032 100 m
18C0.25YY F2V200M Gray, RAL 7032 200 m
18C0.25YY F2V300M Gray, RAL 7032 300 m