Product Number: 6C0.75HCH
MachFlex™ LiHCH, 6 C 0.75mm² Str BC, PE Ins, TCBS, LSZH Jkt
MachFlex™ LiHCH LSZH Control & Signal Cables, 6 Conductor 0.75mm² Stranded Bare Copper, Polyethylene Insulation, Tinned Copper Braid Shield, LSZH Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity. This LSZH version with UL certification emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 6 | 0.75 mm² | Stranded | BC - Bare Copper |
Insulation
Material | Color Code |
---|---|
PE - Polyethylene | White, Brown, Green, Yellow, Gray, Pink |
Outer Shield
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Outer Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal) |
7.0 mm (0.28 in) |
---|
Electrical Characteristics
Electricals
Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield |
---|---|
80 pF/m (24 pF/ft) | 120 pF/m (37 pF/ft) |
Voltage
Voltage Rating |
---|
500 V (Max. Operating Voltage), 1500 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
‐5°C to +70°C(Occasional movement) | ‐40°C to +80°C(Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
42 mm (1.7 in) | 105 mm (4.13 in) |
Bulk Cable Weight |
79 kg/km (53 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance |
IEC 60228 |
CENELEC Compliance |
EN 50290-2-22, EN 50363-4-1 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = IEC 60754-1, IEC 60754-2 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
EN 61034-2, VDE 0812, DIN 47100, BS 6360 |
Product Notes
Notes |
Smoke/Halogen Properties : IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2 |
---|
History
Update and Revision |
Revision Number: 0.27 Revision Date: 01-09-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.27 Revision Date: 01-09-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
6C0.75HCH 010100M | Black | 100 m |
6C0.75HCH 010200M | Black | 200 m |
6C0.75HCH 010300M | Black | 300 m |
6C0.75HCH 006100M | Blue | 100 m |