Product Number: 8G1.0SY

MachFlex™ 350 SY, 7 C + 1 G 1.0 mm² Str BC, PVC Ins, PVC Inner Jkt, GSW Brd, PVC Outer Jkt

MachFlex™ 350 SY VDE Certified Control Cable 7 Conductor + 1 Ground 1.0mm² Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braiding Armor, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Application for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many morein hash industrial environment.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 7 1 mm² Stranded Class 5 BC - Bare Copper
Ground 1 1 mm² Stranded Class 5 BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 2.06 mm (0.0811 in) Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7
PVC - Polyvinyl Chloride Yellow with Green strip

Inner Jacket

Separator Material Nom. Diameter
non-Woven Tape PVC - Polyvinyl Chloride 8.8 mm (0.35 in)

Armor

Armor Type & Material Armor Material Diameter
SWB - Steel Wire Braid Armor 9.7 mm (0.38 in)

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 12 mm (0.47 in)

Electricals

Nom. Conductor DCR
19.5 Ohm/km (5.94 Ohm/1000ft)

Voltage

Voltage Rating
300 / 500 V

Temperature

Operating Installation
-15°C to +70°C (Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
72 mm (2.8 in) 240 mm (9.4 in)

Bulk Cable Weight

212 kg/km (142 lbs/1000ft)

Environmental Suitability

UV Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

IEC 60227-5, EN 50525-2-51

Notes

Conductor Standards : DIN VDE 0295, BS 6360 Cable Standards : VDE 0281-13, VDE Certification No. 40041970, VDE Registration No. 8770. EMEA PN : 8GCSY

Update and Revision

Revision Number: 0.31 Revision Date: 03-19-2024

Update and Revision

Revision Number: 0.31 Revision Date: 03-19-2024