Product Number: H16X25L

MachFlex™ 610HH, 16 C 2.5mm² Str BC, LSZH Ins, LSZH Jkt, UL AWM Style 21115

MachFlex™ 610HH, 16 Conductor 2.5mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Conductor

Element Size Stranding Material
Conductor(s) 2.5 mm² Class 5 BC - Bare Copper

Insulation

Material Color Code
LSZH - Low Smoke Zero Halogen (Flame Retardant) Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, …, Black #16

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 19.38mm

Electricals

Max. Conductor DCR
7.98 Ohm/km (2.43 Ohm/1000ft)

Voltage

Voltage Rating
600/1000 V (IEC:)

Temperature

Operating Installation
-25°C to +70°C -40°C to +80°C

Bend Radius

Installation Min.
4 x OD

Bulk Cable Weight

669 kg/km (450 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25

AWM Compliance

AWM 21115

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

EN 50525-3-11

Update and Revision

Revision Number: 0.18 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.18 Revision Date: 07-05-2024