Product Number: MSH010

MachFlex™ SERVO Hybrid 610BY, 3C+1G 4mm² Str BC, PP Ins, 1 Pr 1.0mm² + 1 Pr 1.5mm² BC, PP Ins IS + TC Brd, PVC Jkt

MachFlex™ SERVO Hybrid 610BY, 3 Conductor + 1 Ground 4mm² Stranded Bare Copper, PP Insulation, 1 Pair 1.0mm² + 1 Pair 1.5mm² Bare Copper, PP Insulation, Aluminium Foil and Tinned Copper Braid Shield Over Each pair, PVC Jacket, 1000V Flexible SERVO Motor Supply Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for connecting servo controller with motor. Cable applications include motor speed control, printing machine, production machinery and machine tools. This type of cables suitable for plant engineering both of static or flexible use.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 3 4 mm² Stranded Class 5 BC - Bare Copper
Ground 1 4 mm² Stranded Class 5 BC - Bare Copper
Signal Pair #1 1 1 mm² Stranded Class 5 BC - Bare Copper
Signal Pair #2 1 1.5 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PP - Polypropylene Black #1, Black #2, Black #3
Ground PP - Polypropylene Yellow/Green
Signal Pair #1 PP - Polypropylene Black #5&Black #6
Signal Pair #2 PP - Polypropylene

Inner Shield

Element Shield Type Material Coverage
Each Pair Tape Bi-Laminate (Alum+Poly) 100%
Each Pair Braid Tinned Copper (TC) 85%

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

15.5 mm (0.610 in)

Voltage

UL Voltage Rating Voltage Rating
1000 V (Max. Operating Voltage) 600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +80°C(Occasional movement) -40°C to +80°C (Fixed installation)

Bend Radius

Installation Min. Flexing Min.
93 mm (3.7 in) 232.5 mm (9.154 in)

Bulk Cable Weight

370 kg/km (250 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

Flammability / Reaction to Fire

VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

AWM Compliance

AWM 2570

CENELEC Compliance

EN 50290-2-25, EN 50363-4-1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.94 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.94 Revision Date: 07-05-2024


Part Numbers

Item # Color Length
MSH010 010100M Black 100 m
MSH010 010200M Black 200 m
MSH010 010300M Black 300 m