Product Number: 1059A

Inst, 16 Pr #20+22 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 16 Pair 20+22AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 16 20 AWG 7x28 BC - Bare Copper
Comm Wire(s) 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PVC - Polyvinyl Chloride 0.018 in (0.46 mm) Black, White and Numbered
Comm Wire(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) Orange

Inner Shield

Element Shield Type
Comm Wire(s) No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.684 in (17.4 mm) Yes

Overall Cable Diameter (Nominal)

0.684 in (17.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Pair(s) 9.5 Ohm/1000ft (31 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 3 Amps per conductor @ 25°C
Comm Wire(s) 14.7 Ohm/1000ft (48.2 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMG, PLTC, UL AWM 2464), 150 V (ITC)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
6.8 in (170 mm) 6.8 in (170 mm)

Max. Pull Tension

482 lbs (219 kg)

Bulk Cable Weight

238 lbs/1000ft (354 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 (FT4 Loading), FT4, T-29-520, 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.569 Revision Date: 01-11-2024

Update and Revision

Revision Number: 0.569 Revision Date: 01-11-2024


Part Numbers

Item # Color Putup Type Length UPC Footnote
1059A 0105000 Black Reel 5,000 ft 612825105602 C Z