Product Number: 3069A

Inst, 12 Tri #16+22 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 12 Triad 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 12 16 AWG 7x24 BC - Bare Copper
Conductor(s) 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.091 in (2.3 mm) Black and White and Red Numbered 1, [delete}, [Delete]
Conductor(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.067 in (1.7 mm) Orange

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Triad(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.074 in (1.9 mm) 0.976 in Yes

Overall Cable Diameter (Nominal)

0.976 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
Triad(s) 4.2 Ohm/1000ft 5.4 Ohm/1000ft (18 Ohm/km) 7 Amps per Conductor at 25ºC
Conductor(s) 17.2 Ohm/1000ft (56.4 Ohm/km) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
9.76 in (248 mm) 9.76 in

Max. Pull Tension

1598 lbs (724.8 kg)

Bulk Cable Weight

608 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, T-29-520

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Alternate color coding available upon request.

Update and Revision

Revision Number: 0.287 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.287 Revision Date: 05-31-2024