32T1604

300V, (4 tr) 16 AWG (7x24) BC, PVC/PVC, IS/OS Foil Shld, PLTC/ITC, CMG

32T1604
UL Instrumentation, 4 Triads 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shields, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Triad(s) 4 16 AWG 7x24 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.090 in (2.3 mm) ICEA Chart E1
Inner Shield
Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC Separtor -Polyster Tape
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.555 in Yes

Overall Cable Diameter (Nominal)

0.555 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
4.2 Ohm/1000ft 8.4 Ohm/1000ft (28 Ohm/km) 9 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C To +105°C
Bend Radius
Stationary Min. Installation Min.
5.55 in (141 mm) 5.55 in

Max. Pull Tension

491 lbs (223 kg)

Bulk Cable Weight

196 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.50 Revision Date: 05-31-2024

Part Numbers
Item # UPC
32T160401010000 612825360308