Product Number: 83932

Type KX Thermocouple, 1 Pr #20 Sol, FEP Ins Yel, Red, Yellow FEP Jkt, 300V CL3P 200C PLTC SUN RES

Type KX Thermocouple, 1 Pair 20AWG (Solid) Chromel+Alumel, FEP Insulation Yel, Red Color Code, Yellow FEP Outer Jacket, CL3P 200C PLTC SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG Solid Chromel & Alumel

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.01 in (0.25 mm) 0.052 in (1.3 mm) Yellow, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.012 in (0.30 mm) 0.076 x 0.128 in

Overall Cable Diameter (Nominal)

0.076 x 0.128 in

Electricals

Nom. Conductor DCR
420 Ohm/1000ft
169 Ohm/1000ft (554 Ohm/km)

Voltage

UL Voltage Rating
200 V

Temperature

UL Temperature Operating
200°C -70°C to +200°C

Bend Radius

Stationary Min. Installation Min.
0.76 in (19 mm) 0.76 in

Max. Pull Tension

575 lbs (261 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

NFPA 262 (UL 910)

NEC / UL Compliance

Article 725

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA MC 96.1-1982 Type KX

Notes

Chromel & Alumel = ""Chromel and Alumel are Hoskins Manufacturing Company trademarks.""

Update and Revision

Revision Number: 0.397 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.397 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
83932 0041000 Yellow Reel 1,000 ft 612825205944 C